Configurable interrupt output pins: Configurable as active-high, active-low or open-drain
Configurable interrupt source: Interrupt-on-change from configured defaults or pin change
Polarity inversion register to configure the polarity of the input port data
External reset input
MCP23S09 is an 8-bit I/O expander with SPI interface operating at 10 MHz. The MCP23S09 is available in 18-pin PDIP (300 mil), 18-pin SOIC (300 mil) and 16-pin 3x3mm QFN package
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MCP23009/MCP23S09 - 8-Bit I/O Expander with Open-Drain Outputs Data Sheet
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.