MCP23016 | Microchip Technology

MCP23016

Status: Not Recommended for new designs
16-Bit I2C I/O Expander

Overview

  • Max. Bus Frequency [kBits/s]:400
  • Operating Voltage [V] Max:5.5
  • Operating Voltage [V] Min:2.0
  • TempRange [°C] Max:85
  • TempRange [°C] Min:-40
  • 16-bit I/O port expander with interrupt
  • 3 hardware address pins allow user to use up to 8 of these devices on the same I2C/SMBus
  • 25mA source/sink capability per I/O
  • I2C and SMBus compatible interface (0 to 400kHz clock frequency)
  • 16 programmable bi-directional I/Os compatible with most processors
  • Outputs can directly drive LEDs (Source and sink current 25mA)
  • Polarity inversion register to configure the polarity of the input port data
  • Internal power on reset (POR)
  • Open-drain interrupt output activated when input changes state
  • Low supply current
  • Specified over Industrial temperature range -40°C to +85°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp23016
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase