MCP22350 | Microchip Technology

USB Type-C Power Delivery 3.1 Port Controller

MCP22350

Status: In Production
Highly Integrated Small Form Factor USB Type-C® Power Delivery 3.1 Port Controller

Overview

  • Mode:DFP and UFP
  • Modulation:USB Type-C
  • Package:28-QFN 4x4mm
  • TempRange Max:85
  • TempRange Min:-40
  • Companion PD Controller for Microchip USB hub/SoC
  • Small Form Factor 28-QFN Package
  • Integrated Analog Discrete Components Reduce Bill of Materials and Design Footprint
  • USB Power Delivery 3.1 Compliant MAC
  • USB Type-C® Connector Support with Connection Detection and Control
  • SPI Interface for CPU/SoC Communication
  • USB Type-C® Alternate Mode Support
  • Dual Role Port (DRP) and Fast Role Swap (FRS) Support with DRP offload mode
  • Industrial Temperature Support
  • 8 Configurable General Purpose I/O Pins
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mcp22350
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples

    Purchase