• Class 02h - CDC: USB-to-UART communications and I/O control
• Class 03h - HID: I/O control, EEPROM access, and initial configuration
• 64 byte transmit
• 64 byte receive
• Fully configurable VID and PID assignments, and string descriptors
• Bus Powered or self powered USB Driver and Software Support
• Windows XP(SP2 and later)/Vista/7
• Configuration utility for initial configuration
• Support baud rates: 300 - 1000k (baud)
• Hardware flow control
• UART signal polarity option General Purpose Input/Output (GPIO) Pins
• Eight (8) general purpose I/O pins
• 256 bytes of user EEPROM
• USB activity LED outputs (TxLED and RxLED)
• SSPND output pin
• ULOAD output pin (indicates if requested current was allowed)
• Operating voltage: 3.0 - 5.5 (V)
• Oscillator input: 12 MHz
• ESD protection > 4kV HBM
• Industrial (I) Operating Temperature: -40°C to +85°C
The MCP2200 is a USB-to-UART serial converter which enables USB connectivity in application that have a UART interface. The device reduces external components by integrating the USB termination resistors. The MCP2200 also has 256-bytes of
integrated user EEPROM.
The MCP2200 has eight general purpose input / output pins. Four of the pins have alternate functions to indicate USB and communication status.
The board demonstrates the MCP2200 USB to UART in an RS232 configuration. Additionally, the supplied software can be used to configure special features of the device.
The MCP2200 Breakout Module is a development and evaluation platform for the USB-to-UART serial converter MCP2200 device. The module is comprised of a single DIP form-factor board.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.