MCP1726 | Microchip Technology

Overview

  • VIN Min (V) V (volt):2.3
  • VIN Max (V) V (volt):6
  • VOUT V (volt):0.8, 1.2, 1.8, 2.5, 3.0, 3.3, 5.0
  • IOUT #1 Max mA (milliampere):1000
  • Rated IOUT Max mA (milliampere):1000
  • Quiescent Current µA (microampere):140
  • Voltage Drop Typ (mV):220
  • Accuracy (+/-) %:2.5
  • Adjustable VOUT:Yes
  • Reverse Battery:No
  • Bypass Pin:No
  • Current Limit:Yes
  • Shutdown EN:Yes
  • Power Good Signal:Yes
  • Thermal Shutdown:Yes
Read more
  • Up to 1A output load current
  • Low dropout voltage 220 mV typical
  • Output voltage from 0.8V to 5.0V, both fixed and adjustable
  • Stable with 1.0µF ceramic output cap
  • Power good output with adjustable delay
  • Low supply current 140 µA typical
  • High PSRR: 54 dB at 100 kHz
  • Low shutdown current 0.001 µA typical
  • DFN-8 3x3 and SO-8 Pb-free packages
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp1726
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase