MCP1703 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • VIN Min (V) V (volt):0
  • VIN Max (V) V (volt):16
  • VOUT V (volt):1.2, 1.5, 1.8, 2.5, 3.0, 3.3, 4.0, 5.0
  • IOUT #1 Max mA (milliampere):250
  • Rated IOUT Max mA (milliampere):250
  • Quiescent Current µA (microampere):2
  • Voltage Drop Typ (mV):625
  • Accuracy (+/-) %:2.5
  • Adjustable VOUT:No
  • Reverse Battery:No
  • Bypass Pin:No
  • Current Limit:Yes
  • Shutdown EN:No
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • Low 2.0 µA quiescent current (typical)
  • Wide input operating voltage range: 2.7V to 16.0V
  • 250 mA for output voltages ≥ 2.5V
  • 200 mA for output voltages < 2.5V
  • Output voltage range 1.2V to 5.5V in 0.1V increments (50 mV increments available upon request)
  • Stable with 1.0 µF to 22 µF ceramic, tantalum, or aluminum output capacitors
  • Short-circuit protection
  • Overtemperature protection
  • Package Options: 3-Pin SOT-23A, 3-Pin SOT-89,TO-92-3
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp1703
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Purchase