MCP1664 | Microchip Technology

Overview

  • Max Duty Cycle (%):90
  • Input Voltage Range Max:5.5
  • Input Voltage Range Min:2.4
  • # of Outputs:0
  • Output Current:300
  • Driver Type:Step Up (Boost)
  • Quiescent Current:0.25
  • Synchronous Rectifier:No
  • Temp Range Max °C (degrees Celsius):125
  • Temp Range Min °C (degrees Celsius):-40
  • Vout Max:32
  • Vfb V (volt):0.3
  • Vref (V):0
Read more
  • Up to 92% Efficiency
  • High Output Voltage Range: up to 32V
  • ILEDup to 300 mA @ 5.0V VIN, 4 White LEDs
  • ILED up to 200 mA @ 3.3V VIN, 4 White LEDs
  • ILED up to 150 mA @ 4.2V VIN, 8 White LEDs
  • Input Voltage Range: 2.4V to 5.5V
  • UVLO@VIN Rising:  2.3V, typical
  • UVLO@VIN Falling: 1.85, typical
  • No Load Input Current: 250 µA, typical
  • Sleep mode with 200 nA Typical Quiescent Current
  • PWM Operation with Skip mode: 500 kHz
  • Feedback Voltage Reference: VFB= 300 mV
  • Cycle-by-Cycle Current Limiting
  • Internal Compensation
  • Inrush Current Limiting and Internal Soft-Start
  • Feedback Pin Shorted to GND (Prevent Excessive Current into LEDs)
  • Disconnected LED String (Prevent Overvoltage to the Converter’s Output and SW Pin)
  • Overtemperature Protection 
  • Available Packages: 5-Lead SOT-23 or 2x3 8-Lead TDFN
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp1664
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase