MCP1612 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

MCP1612

Status: In Production
1.4MHz 1A Synchronous Buck Regulator

Overview

  • Max Duty Cycle (%):100.0
  • Input Voltage Range Max:5.5
  • Input Voltage Range Min:2.7
  • # of Outputs:1
  • Output Current:1000
  • Driver Type:Buck
  • Quiescent Current:5
  • Synchronous Rectifier:Yes
  • Temp Range Max °C (degrees Celsius):85
  • Temp Range Min:-40
  • Vout Max:5
  • Vfb V (volt):0.8
  • Vout Min:0.8
Read more
  • 1.4MHz fixed switching frequency
  • Integrated buck and synchronous switches
  • 1 Amp continuous output current capability
  • Input voltage range of 2.7V to 5.5V
  • Adjustable output voltage range of 0.8V to 5.0V
  • Precise reference feedback voltage of +/- 2.5%
  • 100% duty cycle capability for low input voltages
  • Fast dynamic response to line and load steps
  • Shutdown control with typical IQ<0.01uA
  • Overvoltage, overcurrent, and thermal protection
  • Under voltage lock out (UVLO)
  • Integrated soft start
  • Space saving 8 pin MSOP and DFN packages
  • Extended operating temperature range (-40C to +85C)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp1612
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase