MCP1601 | Microchip Technology

MCP1601

Status: In Production
750kHz 500mA Synchronous PFM/PWM Buck Regulator w/Frequency Synchronization

Overview

  • Regulator Type:Step Down (Buck)
  • Supported Output:0
  • Minimum Input Voltage (V):0
  • Maximum Input Voltage (V):0
  • Output Current (mA) Max:500
  • Maximum Frequency (kHz):0
  • Vref (V):0
  • Duty Cycle Min (%):0
  • Duty Cycle Max (%):100
  • Switching Frequency (kHz) kHz (kilohertz):750
  • Input Voltage Range Min:2.7
  • Input Voltage Range Max:5.5
  • Output Current:500
  • Temp Range Min °C (degrees Celsius):-40
  • Temp Range Max °C (degrees Celsius):85
  • Vout Min (V):0.9
  • Quiescent Current (mA) typ:0.119
  • Light Load Efficiency Mode:Yes
  • Switch current (A) typ:0
  • Automotive Rated:No
  • Automotive Qualified:Yes
  • SHUTDOWN Current (µA) (Typ):0.05
  • # of Outputs:1
  • Vfb V (volt):0.8
  • Synchronous Rectifier:Yes
Read more
  • 3 operating modes (PWM, PFM, LDO) with automatic switching between modes
  • Shutdown mode to minimize current drain during stand-bye conditions
  • Oscillator Synchronization to 1.0MHz PWM mode
  • Integrated Buck and Synchronous switches
  • Complete ceramic capacitor solution
  • Integrated UVLO, Soft-start, and Over temperature protection
  • Short circuit protection
  • -40°C to +85°C operation
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp1601
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase