M2GL090 | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • Analog:No
  • Data Security:No
  • Total RAM Kbit (kilobit):2586
  • Fabric uPROM Kbit (kilobit):No
  • LogicElements(K):86
  • Math Blocks 18x18:84
  • PCIe Lanes:2
  • Product Type:IGLOO2
  • Temp Max °C (degrees Celsius):135
  • Temp Min °C (degrees Celsius):-40
  • eNVM(KB) KB (kilobyte):512
  • eSRAM(KB) KB (kilobyte):64
Read more
  • 86K logic elements
  • 84 Math blocks (18x18)
  • 6 PLLs and CCCs
  • 2586K bits RAM
  • DDR Controller - LPDDR/DDR2/3
  • Offers design security
  • Temperature - Commercial, Industrial, Automotive (T1)

Documentation

Filter by Document Type
Search Documentation

Tools And Software

m2gl090
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase