LP2951 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • VIN Min V (volt):2
  • VIN Max V (volt):30
  • VOUT V (volt):4.8, 5.0
  • IOUT #1 Max mA (milliampere):100
  • Rated IOUT Max mA (milliampere):100
  • Quiescent Current µA (microampere):100
  • Voltage Drop Typ (mV):380
  • Accuracy (+/-) %:2
  • Adjustable VOUT:Yes
  • Reverse Battery:No
  • Bypass Pin:No
  • Current Limit:Yes
  • Shutdown EN:Yes
  • Power Good Signal:Yes
  • Thermal Shutdown:Yes
Read more
  • High accuracy 5V, guaranteed 100 mA output
  • Extremely low quiescent current
  • Low-dropout voltage
  • Extremely tight load and line regulation
  • Very low temperature coefficient
  • Use as regulator or reference
  • Needs only 1µF for stability
  • Current and thermal limiting
  • LP2951 Versions Only
  • Error flag warns of output dropout
  • Logic-controlled electronic shutdown
  • Output programmable from 1.24V to 29V 
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

lp2951
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase