LAN8651 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Automotive:Yes
  • DownstreamPorts:1
  • Energy Efficient Ethernet:No
  • EtherCAT:No
  • Port Speed:10 Mbps T1S
  • Fiber Support:No
  • InterfaceUpStream:SPI
  • Internal Regulator:Yes
  • Supply Voltages:3.3
  • Temperature Range Max:125
  • Temperature Range Min:-40
Read more
    High-performance 10BASE‑T1S single-pair Ethernet PHY designed to IEEE Std. 802.3cg™-2019
  • 10 Mbit/s over a single balanced pair
  • Half-duplex multidrop mixing segments up to at least 25m with up to at least 8 PHYs
  • Half-duplex point-to-point link segments up to at least 15m
    Physical Layer Collision Avoidance (PLCA)
  • Burst mode for transmission of multiple packets for latency-sensitive applications
  • Minimize latency for time-sensitive applications by assigning multiple PLCA IDs per node
    Carrier Sense Multiple Access / Collision Detection (CSMA/CD) media access control
    Application Controlled Media Access (ACMA) for implementation of collision-free Time-Division Multiple Access (TDMA) methods
    Integrated Media Access Controller (MAC)
    Industry standard Serial Peripheral Interface (SPI), designed to the OPEN Alliance 10BASE T1x MAC PHY Serial Interface specification, V1.1
    Support for Time Sensitive Networks (IEEE Std 802.1AS™ / IEEE 1588™)
  • Internal wall clock
  • Event generation and event capture synchronized to the wall clock
  • Phase adjuster for the wall clock to minimize microcontroller overhead
  • Packet timestamping
    Credit-based traffic shaping
    EtherGREEN™ Energy Efficiency
  • Ultra-low power sleep mode
  • Wake up triggered by either MDI activity or local WAKE_IN
  • WAKE_OUT pulse assertion; INH output for enable/disable of ECU supply
    Over-temperature and under-voltage protection
    Cable fault diagnostics and Signal Quality Indication (SQI) support
    Enhanced electromagnetic compatibility / electromagnetic interference (EMC/EMI) performance
    Small footprint 32-pin (5 x 5 mm) VQFN package with wettable flanks
    -40°C to +125°C extended temperature range
    AEC-Q100 qualification
    Functional Safety Support: Functional Safety Manual, FMEDA, Dependent Failure Analysis (DFA)
    AUTOSAR MCAL evaluation package available
  • Developed as per AUTOSAR version R21-11
  • Sample application available to assist configuration of peripherals
  • Easy to integrate into any host microcontroller’s AUTOSAR stack
  • Supports multiple MAC-PHY connected to same microcontroller
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

lan8651
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase