HV7358 | Microchip Technology

HV7358

Status: In Production
16-Channel, 3-Level, +/-80V High Voltage Pulser with integrated transmit beamformer

Overview

  • # of Channels:16
  • Output Voltage (V):±80
  • Output Current (A):±1.6
  • Type:Monolithic
  • Package:13mmX13mm TFBGA
  • Features:integrated transmit beamformer and T/R switch
  • 16 channel with active return to true-zero
  • Up to ±80V output voltage & ±1.6A output current
  • Programmable output current: 0.3, 0.6, 1.2 & 1.6A
  • Output ultrasound frequency up to 30MHz
  • -40dB Second Harmonic at 5MHz, ±70V, 5-Cycle
  • Built-in T/R switch, damper diodes
  • Built-in linear regulators for floating gate driver
  • Internal low jitter PLL clock multiplier for Tx beamformer and Tx clock
  • 30 to 80MHz LVDS input-clock frequencies in PLL mode.
  • 30 to 240MHz LVDS input-clock frequencies in non-PLL mode
  • PLL frequency integer multiplier 1, 2, 3, 4, 5, 6 & 8.
  • Build-in transmit beamformer that allows 5ns delay resolution.
  • Guarantee synchronize internal transmit clock across devices to be in same phase
  • PLL circuit can be bypassed and shut down to reduce the power consumption
  • Store up to four Tx patterns with the optional local tOFF counter allows for Tx apodization use PWM
  • Tx patterns up to 256 pulses with programmable pulse width and frequency
  • High speed LVDS SPI typ 200MHz operation allows for fast device programming
  • SPI group broadcast mode for fast data writing,
  • Two-Wire I2C Interface for control and status reading
  • Package: 13mmx13mm TFBGA with 0.8mm pitch
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

hv7358
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase