General Description:Serial to parallel converter with latches, polarity, and blanking
Package:44/PQFP 44/PLCC
Read more Collapse
Processed with HVCMOS® technology
Sink current minimum 100mA
Shift register speed 8.0MHz
Polarity and Blanking inputs
CMOS compatible inputs
Forward and reverse shifting options
Diode to VPP allows efficient power recovery
The HV5530 is a low-voltage serial to high-voltage parallel converter with open drain outputs. This device has been designed for use as a driver for AC-electroluminescent displays. It can also be used in any application requiring multiple output high voltage current sinking capabilities such as driving inkjet and electrostatic print heads, plasma panels, vacuum fluorescent, or large matrix LCD displays.
This device consists of a 32-bit shift register, 32 latches, and control logic to perform the polarity select and blanking of the outputs. Data is shifted through the shift register on the high to low transition of the clock. The HV5530 shifts in the counter clockwise direction when viewed from the top of the package. A data output buffer is provided for cascading devices. This output reflects the current status of the last bit of the shift register. Operation of the shift register is not affected by the LE (latch enable), BL (blanking), or the POL (polarity) inputs. Transfer of data from the shift register to the latch occurs when the LE (latch enable) input is high. The data in the latch is stored when LE is low.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
HV5530 32-Channel Serial-to-Parallel Converter With Open Drain Outputs Data Shee
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.