FRED-600V | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

FRED-600V

Status: In Production
600V Ultrafast Soft Recovery Rectifier Diode

Overview

  • product_type:Silicon Discrete Diode
  • Reverse Voltage [max] Max:600
  • Forward Current (A) [max]:20 - 100
  • Forward Voltage [typ]:1.25 - 3.2
  • Reverse Recovery Time (ns) [typ]:17 - 160
  • Package Type:D3PAK, SOT-227, T-MAX, TO-220, TO-247, TO-264
  • Ultrafast recovery times
  • Soft recovery
  • Low leakage current
  • Avalanche energy rated
  • AEC-Q101 qualified (FRED DQ in TO-247, TO-220 and TO-264)
  • Higher switching frequency
  • Low switching losses
  • Low noise (EMI) switching
  • Easy to parallel
  • Improved system reliability
  • AC-DC/DC-DC converters
  • Inverters
  • Switch mode power supply
  • H/EV chargers
  • H/EV onboard chargers & powertrain
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

fred-600v
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase