EQCO125X40 | Microchip Technology

CoaXPress 2.0 Transmitter/Receiver/Repeater

EQCO125X40

Status: In Production
CoaXPress, CoaXPress 2.0

Overview

Alternate products
Compare Products (4)
  • Maximum Operational Voltage:1.25
  • Pin Count:16
  • PkgPitch:0.65mm pin pitch
  • PkgType:QFN
  • PkgSize:4x4
  • Device Power Consumption:125mW @1.25V
  • Max Storage Temp:150
  • Min Storage Temp:-65
  • Maximum Temperature:85
  • Minimum Temperature:-40
Read more
  • 1.25 Gbps to 12.5Gbps Video Downlink
  • Up to 40Mbps Uplink for camera control
  • Supports distance up to 212m @ 1.25Gbps over RG11 Coax
  • Supports distance up to 40m @ 12.5Gbps over RG11 Coax
  • Enables nanosecond precise triggering for camera control
  • Also supports 8b/10b coding up to 12.5Gbps
  • Support power over coax cable up to 900mA DC
  • Supports new CoaXPress 2.0 Standard and backward compatible to CoaXPress 1.1 devices
  • Integrated cable driver, equalizer and CDR (clock data recovery) in a single device
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    eqco125x40
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase