EMC1001 | Microchip Technology

Overview

Alternate products
Compare Products (2)

    No parametrics available.

  • 0.25°C resolution
  • ±1.5°C Accuracy 40°C to 85°C
  • Small 6-lead SOT RoHS compliant packages
  • Select 1 of 4 per package, 8 addresses available
  • Maskable Interrupt using ALERT#
  • One-shot Command during standby
  • 47uA at 0.0625 Conversions per Second (Typical)
  • 4.8uA in Standby (Typical)
  • SMBus 2.0 Compliant interface
  • Programmable temperature conversion rate
  • Desktop and Notebook Computers
  • Thermostats
  • Smart batteries
  • Industrial/Automotive
  • Other Electronic Systems

NOT RECOMMENDED FOR NEW DESIGN -use MCP9800 as alternative

The EMC1001 is a tiny I2C / SMBus temperature sensor with ±1.5°C accuracy and two interrupts. Packaged in a SOT23-6, the EMC1001 provides an accurate, low-cost, low-current, solution for critical temperature monitoring in a PC or embedded applications.

The EMC1001 generates two separate interrupts with programmable thermal trip points. The THERM# output operates as a thermostat with programmable threshold and hysteresis. The ALERT# output can be configured as a maskable SMBus alert with programmable window comparator limits, or as a second THERM# output. An efficient fan control system can be created since this output may be used to control a fan.

A power down mode extends battery life in portable applications.

Each part number may be configured to respond to one of four separate SMBus addresses.

Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

emc1001
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase