dsPIC33FJ32GP202 | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):40
  • Program Memory Size (KB):32
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:0
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:28
  • Low Power:No
  • Number of Comparators:0
  • ADC Modules:1
  • ADC Channels:10
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):1100
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:1
  • Output Compare Channels:4
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
Read more
    Operating Range
  • Up to 40 MIPS operation (at 3.0-3.6V)
  • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
    High-Performance dsPIC33FJ core
  • Modified Harvard architecture
  • C compiler optimized instruction set
  • 24-bit wide instructions, 16-bit wide data path
  • Linear program memory addressing up to 4M instruction words
  • Linear data memory addressing up to 64 Kbytes
  • Two 40-bit accumulators with rounding and saturation options
  • Indirect, Modulo and Bit-reversed addressing modes
  • 16 x 16 fractional/integer multiply operations
  • 32/16 and 16/16 divide operations
  • Single-cycle multiply and accumulate (MAC) with accumulator write back and dual data fetch
  • Single-cycle MUL plus hardware divide
  • Up to ±16-bit shifts for up to 40-bit data
  • On-chip Flash and SRAM
    Direct Memory Access (DMA)
  • 8-channel hardare DMA
  • Up to 2 Kbytes dual ported DMA buffer area (DMA RAM) to store data transferred via DMA
  • Most peripherals support DMA
    Timers/Capture/Compare/PWM
  • Up to five 16-bit and up to two 32-bit Timers/Counters
  • One timer runs as a Real-Time Clock with an external 32.768 kHz oscillator
  • Input Capture (up to four channels) with Capture on up, down or both edges
  • 16-bit capture input functions
  • 4-deep FIFO on each capture
  • Output Compare (up to four channels) with Single or Dual 16-bit Compare mode and 16-bit Glitchless PWM mode
  • Hardware Real-Time Clock/Calendar (RTCC)
    Interrupt Controller
  • 5-cycle latency
  • 118 interrupt vectors
  • Up to 49 available interrupt sources
  • Up to three external interrups
  • Seven programmable priority levels
  • Five processor exceptions
    Digital I/O
  • Peripheral pin Select functionality
  • Up to 35 programmable digital I/O pins
  • Wake-up/Interrupt-on-Change for up to 21 pins
  • Output pins can drive from 3.0V to 3.6V
  • Up to 5V output with open drain configuration
  • All digital input pins are 5V tolerant
  • 4 mA sink on all I/O pins
    System Management
  • Flexible clock options: External, crystal, resonator and internal RC
  • Fully integrated Phase-Locked Loop (PLL)
  • Extremely low jitter PLL
  • Power-up Timer
  • Oscillator Start-up Timer/Stabilizer
  • Watchdog Timer with its own RC oscillator
  • Fail-Safe Clock Monitor
  • Reset by multiple sources
    Power Management
  • On-chip 2.5V voltage regulator
  • Switch between clock sources in real time
  • Idle, Sleep, and Doze modes with fast wake-up
    Analog-to-Digital Converters (ADCs)
  • 10-bit, 11 Msps or 12-bit, 500 Ksps conversion:
  • Two and four simultaneous samples (10-bit ADC)
  • Up to 13 input channels with auto-scanning
  • Conversion start can be manual or synchronized with one of four trigger sources
  • Conversion possible in Sleep mode
  • ±2 LSb max integral nonlinearity
  • ±1 LSb max differential nonlinearity
    Other Analog Peripherals
  • Two analog comparators with programmable input/output configuration
  • 4-bit DAC with two ranges for analog comparators
  • 16-bit dual channel 100 Ksps audio DAC
    Data Converter Interface (DCI) module
  • Codec interface
  • Supports I2S and AC.97 protocols
  • Up to 16-bit data words, up to 16 words per frame
  • 4-word deep TX and RX buffers
    Communication Modules
  • 4-wire SPI (up to two modules) with I/O interface to simple codecs
  • I2C™ with Full Multi-Master Slave mode support, slave address masking, 7-bit and 10-bit addressing, integrated signal conditioning and bus collision detection
  • UART (up to two modules) with LIN bus support, IrDA® and hardware flow control with CTS and RTS
  • Parallel Master Slave Port (PMP/EPSP)
  • Programmable Cyclic Redundancy Check (CRC)
    Debugger Development Support
  • In-circuit and in-application programming
  • Two program breakpoints
  • Trace and run-time watch
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic33fj32gp202
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase