dsPIC33FJ32GP104 | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):32
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:0
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:44
  • Low Power:No
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:14
  • ADC Resolution Max:10
  • ADC Sampling Rate (ksps):1100
  • Number of DACs:1
  • DAC outputs:0
  • Max DAC Resolution (bits):4
  • Hardware RTCC:Yes
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:3
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
Read more
    Operating Conditions
  • Up to 16 MIPS operation (3.0-3.6V)
  • 3.0V to 3.6V, -40°C to +125°C, DC to 16 MIPS
  • 3.0V to 3.6V, -40°C to +150°C, DC to 5 MIPS
    High-performance dsPIC33F core
  • Code-Efficient (C and Assembly) Architecture
  • Two 40-Bit Wide Accumulators
  • Single-Cycle (MAC/MPY) with Dual Data Fetch
  • Single-Cycle Mixed-Sign MUL plus Hardware Divide
  • 32-Bit Multiply Support
    Clock Management
  • ±0.25% Internal Oscillator
  • Programmable PLLs and Oscillator Clock Sources
  • Fail-Safe Clock Monitor (FSCM)
  • Independent Watchdog Timer (WDT)
  • Fast Wake-up and Start-up
    Power Management
  • Low-Power Management modes (Sleep, Idle, Doze)
  • Integrated Power-on Reset and Brown-out Reset
  • 1 mA/MHz Dynamic Current (typical)
  • 30 µA IPD Current (typical)
    PWM
  • Up to Three PWM Pairs
  • Two Dead-Time Generators
  • 31.25 ns PWM Resolution
  • PWM Support for: - Inverters, PFC, UPS - BLDC, PMSM, ACIM, SRM
  • Class B-Compliant Fault Inputs
  • Possibility of ADC Synchronization with PWM Signal
    Advanced Analog Features
  • ADC module: - 10-bit, 1.1 Msps with four S&H
  • Four analog inputs on 18-pin devices and up to 14 analog inputs on 44-pin devices
  • Flexible and Independent ADC Trigger Sources
  • Three Comparator modules
  • Charge Time Measurement Unit (CTMU): - Supports mTouch™ capacitive touch sensing and provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement
    Timers/Output Compare/Input Capture
  • Up to Five General Purpose Timers: - One 16-bit and up to two 32-bit timers/counters
  • Two Output Compare modules
  • Three Input Capture modules
  • Peripheral Pin Select (PPS) to allow Function Remap
    Communication Interfaces
  • UART module (4 Mbps): - With support for LIN/J2602 Protocols and IrDA®
  • 4-Wire SPI module (8 MHz maximum speed): - Remappable pins in 32-Kbyte Flash devices
  • I2C™ module (400 kHz)
    Input/Output
  • Sink/Source 10 mA or 6 mA, Pin-Specific for Standard VOH/VOL, up to 16 mA or 12 mA for Non-Standard VOH1
  • 5V Tolerant Pins
  • Up to 20 Selectable Open-Drain and Pull-ups
  • Three External Interrupts (two are remappable)
    Debugger Development Support
  • In-Circuit and In-Application Programming
  • Up to Three Complex Data Breakpoints
  • Trace and Run-Time Watch
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic33fj32gp104
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase