dsPIC33EV128GM002 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):70
  • Program Memory Size (KB):128
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:4
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):150
  • Operation Voltage Min.(V):4.5
  • Operation Voltage Max.(V):5.5
  • Pin Count:28
  • Low Power:No
  • Number of Comparators:5
  • ADC Modules:1
  • ADC Channels:11
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):1100
  • Number of DACs:1
  • DAC outputs:1
  • Max DAC Resolution (bits):7
  • Hardware RTCC:No
  • Motor Control PWM Channels:6
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:3
  • Output Compare Channels:4
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    Operating Conditions
  • 4.5V to 5.5V, -40ºC to +85ºC, DC to 70 MIPS
  • 4.5V to 5.5V, -40ºC to +125ºC, DC to 60 MIPS
  • 4.5V to 5.5V, -40ºC to +150ºC, DC to 40 MIPS
    dsPIC33E Core
  • Code-Efficient (C and Assembly) Architecture
  • Two 40-Bit Wide Accumulators
  • Single-Cycle (MAC/MPY) with Dual Data Fetch
  • Single-Cycle, Mixed-Sign MUL plus Hardware Divide
  • 32-Bit Multiply Support
  • Provides a boot Flash segment in addition to the existing general Flash segment
  • Error Code Correction (ECC) for Flash
  • Added Two Alternate Register Sets for Fast Context Switching
    High-Speed PWM
  • Up to Six Pulse-Width Modulation (PWM) Outputs (three generators)
  • Primary Master Time Base Inputs allow Time Base Synchronization from Internal/External Sources
  • Dead Time for Rising and Falling Edges
  • 8.3 ns PWM Resolution at 60 MIPS,
  • 16.6 ns Center-Aligned mode at 60 MIPS
  • PWM support for DC/DC, AC/DC, inverters, Power Factor Correction (PFC) and lighting
  • PWM support for Brushless Direct Current (BLDC), Permanent Magnet Synchronous Motor (PMSM), AC Induction Motor (ACIM), Switched Reluctance Motor (SRM)
  • Programmable Fault inputs
  • Flexible trigger configurations for Analog-to-Digital conversion
  • Independent Time Base
  • Supports PWM lock, PWM output chopping and dynamic phase shifting
    Integrated Analog Features
  • ADC configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
  • Up to 36 analog inputs
  • Flexible and Independent ADC Trigger Sources
  • Up to Four Op Amp/Comparators with Direct Connection to the ADC module:
  • Additional dedicated comparator and 7-bit Digital-to-Analog Converter (DAC)
  • Programmable references with 128 voltage points
  • Programmable blanking and filtering
    Charge Time Measurement Unit
  • Supports mTouch™ capacitive touch sensing
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement
  • Temperature sensor diode
  • Multiple sources of edge input triggers
    Timers/Output Compare/Input Capture
  • Up to nine general purpose timers
  • Five 16-bit or up to two 32-bit timers/counters, Timer3 can provide ADC trigger
  • Four Output Capture modules configurable as timers/counters
  • Four Input Capture modules
    Communication Interfaces
  • Support for LIN/J2602 bus support and IrDA®
  • High and low speed (SCI)
  • 25 Mbps data rate without PPS used
  • One I2C™ module (up to 1 Mbaud) with SMBus Support
  • Two SENT J2716 (Single Edge Nibble Transmission-Transmit/Receive) module for Automotive Applications
    Direct Memory Access (DMA)
  • 4-Channel DMA with User-Selectable Priority Arbitration
  • Universal Asynchronous Receiver/Transmitter (UART), Serial Peripheral Interface (SPI), ADC, Input Capture, Output Compare
    Qualification and Class B Support
  • AEC-Q100 Grade 1 (-40ºC to +125ºC)
  • AEC-Q100 Grade 0 (-40ºC to +150ºC)
  • Class B Safety Library, IEC 60730
    Functional Safety support (ISO26262)
  • ASIL-B focused applications
  • FMEDA and Safety manual
  • XC16 Functional Safety Compiler
    Functional Safety hardware features
  • Flash with Error Correction Code (ECC)
  • CodeGuard™ Memory Protection
  • On-chip Regulator for CPU
  • Backup FRC and redundant clock sources
  • Fail Safe Clock Monitor
  • Windowed Watchdog Timer (WDT)
  • Windowed Deadman Timer (DMT)
  • Oscillator Frequency Monitoring through CTMU (OSCI, SYSCLK, FRC, BFRC, LPRC)
  • BOR and POR
  • Analog peripherals redundancies
  • Cyclical Redundancy Check (CRC)
  • Illegal Opcode Detection
  • PWM Lock and Dedicated PWM Fault Pin
  • Internal Loopback to test communication peripherals and IO ports
  • SFR and Configuration Locks
  • Address Trap
  • Math Error Trap
  • Redundant data storage for Flash-based Configuration bits and Peripheral Pin Select (PPS) Configuration bits
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic33ev128gm002
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase