dsPIC33EP256MC502 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • ADC Resolution b (bits):12
  • ADC Sampling Rate (ksps):1100
  • ADC Modules Min MB megabyte MB (megabyte):1
  • CAN/CAN-FD:1
  • Type of CAN module:CAN
  • Configurable Logic Cell (CLC/CCL):0
  • CPU:dsPIC® DSC
  • CPU Speed (MIPS/DMIPS):70
  • Number of Comparators:3
  • DAC Resolution (Bits):4
  • DAC Outputs:0
  • Number of DACs:1
  • Hardware RTCC/RTC:No
  • Supported in MPLAB Code Configurator:Yes
  • Number of PWM Time Bases:2
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):3
  • Output Compare Channels:4
  • SMPS:0
  • Segmented LCD (# of segments):0
  • USB:None
  • Program Memory size (KB):256
  • Peripheral Pin Select / Pin Muxing:Yes
  • Direct Memory Access (DMA) Channels:4
  • Multiple Flash Panels:0
  • Graphics Controller/GPU:No
  • Motor Control PWM Outputs:6
  • Quadrature Encoder Interface:1
  • Low Power:No
  • ADC Channels:6
  • Pincount:28
  • Crypto Engine:No
  • TempRange Min:-40
  • TempRange Max:150
Read more
    Operating Conditions
  • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
    dsPIC33E DSC Core
  • Modified Harvard Architecture
  • C Compiler Optimized Instruction Set
  • 16-bit Wide Data Path
  • 24-bit Wide Instructions
  • 16x16 Integer Multiply Operations
  • 32/16 and 16/16 Integer Divide Operations
  • Two 40-bit Accumulators with Rounding and Saturation Options
  • Single-Cycle Multiply and Accumulate
  • Single-Cycle shifts for up to 40-bit Data
  • 16x16 Fractional Multiply/Divide Operations
    High-Speed PWM
  • Up to three PWM pairs with independent timing
  • Dead time for rising and falling edges
  • 7.14 ns PWM resolution
  • PWM support for Inverters, PFC, Lighting- BLDC, PMSM, ACIM, SRM
  • Programmable Fault inputs
  • Flexible trigger configurations for ADC conversions
    Advanced Analog Features
  • ADC module: Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
  • Up to three Op amp/Comparators
  • Op Amp direct connection to the ADC module
  • Additional dedicated comparator
  • Programmable references with 32 voltage points for comparators
  • Charge Time Measurement Unit (CTMU)
    Timers/Output Compare/Input Capture
  • 12 general purpose timers
  • Five 16-bit and up to two 32-bit timers/counters
  • Four OC modules configurable as timers/counters
  • PTG module with two configurable timers/counters
  • 32-bit Quadrature Encoder Interface (QEI) module configurable as a timer/counter
  • Four IC modules
  • Peripheral Trigger Generator (PTG) for scheduling complex sequences
    Communication Interfaces
  • Two UART modules (15 Mbps)
  • Two 4-wire SPI modules (15 Mbps)
  • CAN™ module (1 Mbaud) CAN 2.0B support
  • Two I2C™ modules (up to 1 Mbaud) with SMBus support
  • PPS to allow function remap
  • Programmable Cyclic Redundancy Check (CRC)
    Direct Memory Access (DMA)
  • 4-channel DMA with user-selectable priority arbitration
  • UART, SPI, ADC, CAN, IC, OC, and Timers
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic33ep256mc502
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase