DSPIC33EP256GM306 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):70
  • Program Memory Size (KB):256
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:4
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):150
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:64
  • Low Power:No
  • Number of Comparators:5
  • ADC Modules:2
  • ADC Channels:30
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):1100
  • Number of DACs:2
  • DAC outputs:0
  • Max DAC Resolution (bits):4
  • Hardware RTCC:No
  • Motor Control PWM Channels:12
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:8
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):2
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
Read more
    Operating Conditions
  • 3.0V to 3.6V, -40°C to +85°C, up to 70 MIPS
  • 3.0V to 3.6V, -40°C to +150°C, up to 60 MIPS
    Core: 16-Bit dsPIC33E CPU
  • Code-Efficient (C and Assembly) Architecture
  • Two 40-Bit Wide Accumulators
  • Single-Cycle (MAC/MPY) with Dual Data Fetch
  • Single-Cycle Mixed-Sign MUL plus Hardware Divide
  • 32-Bit Multiply Support
    High-Speed PWM
  • Up to 12 PWM Outputs (six generators)
  • Primary Master Time Base Inputs allow Time Base Synchronization from Internal/External Sources
  • Dead Time for Rising and Falling Edges
  • 7.14 ns PWM Resolution
  • PWM Support for DC/DC, AC/DC, Inverters, PFC, Lighting, BLDC, PMSM, ACIM, SRM
  • Programmable Fault Inputs
  • Flexible Trigger Configurations for ADC Conversions
  • Supports PWM Lock, PWM Output Chopping and Dynamic Phase Shifting
    Advanced Analog Features
  • Two Independent ADC modules
  • Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
  • 11, 13, 18, 30 or 49 analog inputs
  • Flexible and Independent ADC Trigger Sources
  • Up to Four Op Amp/Comparators with Direct Connection to the ADC module
  • Additional dedicated comparator
  • Programmable references with 32 voltage points
  • Programmable blanking and filtering
  • Charge Time Measurement Unit (CTMU)
  • Supports mTouch™ capacitive touch sensing
  • Provides high-resolution time measurement (1 ns)
  • On-chip temperature measurement
    Timers/Output Compare/Input Capture
  • 21 General Purpose Timers
  • Nine 16-bit and up to four 32-bit timers/counters
  • Eight output capture modules configurable as timers/counters
  • PTG module with two configurable timers/counters
  • Two 32-bit Quadrature Encoder Interface (QEI) modules configurable as a timer/counter
  • Eight Input Capture modules
  • Peripheral Pin Select (PPS) to allow Function Remap
  • Peripheral Trigger Generator (PTG) for Scheduling Complex Sequences
    Communication Interfaces
  • Four Enhanced Addressable UART modules (17.5 Mbps)
  • With support for LIN/J2602 protocols and IrDA®
  • Three 3-Wire/4-Wire SPI modules (15 Mbps)
  • 25 Mbps Data Rate for Dedicated SPI module (with no PPS)
  • Two I2C™ modules (up to 1 Mbps) with SMBus Support
  • Programmable Cyclic Redundancy Check (CRC)
  • Codec Interface module (DCI) with I2S Support
    Direct Memory Access (DMA)
  • 4-Channel DMA with User-Selectable Priority Arbitration
  • Peripherals Supported by the DMA Controller include UART, SPI, ADC and input capture, Output compare and timers
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic33ep256gm306
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase