DSC2041 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Product Type:Low-Jitter Clock Generators
  • # of Outputs:2
  • Voltage:2.5-3.3
  • Pull Range (±PPM):0
  • Output Logic:HCSL, LVCMOS
  • Output Frequency Min. (MHz):2.3
  • Output Frequency Max. (MHz):460
Read more
  • Low RMS Phase Jitter: <1 ps (typ.)
  • High Stability: ±10, ±25, ±50 ppm
  • Industrial: -40°C to 85°C
  • Ext. Commercial: -20°C to 70°C
  • High Supply Noise Rejection: -50dBc
  • Two independent outputs: HCSL and CMOS
  • 3-bit Output Drive Strength (CMOS)
  • 3-bit Output Frequency Combinations
  • Short Lead Times: 2 Weeks
  • HCSL Output: 2.3 to 460MHz
  • CMOS Output: 2.3 to 170MHz
  • Miniature Footprint of 3.2mm x 2.5mm
  • Qualified to MIL-STD-883
  • 20x better MTF than quartz oscillators
  • Lead Free and RoHS Compliant
  • Supply Range of 2.25V to 3.6V
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dsc2041
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase