DSC1001 | Microchip Technology

Overview

  • Dimensions:2520, 3225, 5032, 7050 4-pin
  • Supply Voltage:1.8, 2.5, 3.3
  • TempRange Max °C (degrees Celsius):105
  • TempRange Min °C (degrees Celsius):-40
  • Frequency Range: 1 to 150MHz
  • ±10 PPM, ±20 PPM, ±25 PPM, ±50 PPM
  • Operating voltage of 1.7V to 3.6V
  • For AEC-Q100 qualified, refer to DSA10xx Family
  • Ext. Industrial -40°C to 105°C
  • Industrial -40°C to 85°C
  • Ext. Commercial -20°C to 70°C
  • Commercial 0°C to 70°C
  • 5mA Operating (40MHz)
  • 15µA Standby
  • 2.5mm x 2.0mm x 0.85mm
  • 3.2mm x 2.5mm x 0.85mm
  • 5.0mm x 3.2mm x 0.85mm
  • 7.0mm x 5.0mm x 0.85mm
  • MIL-STD 883 Shock and Vibration Resistant
  • Pb-Free, RoHS, Reach SVHC Compliant
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    dsc1001
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples
    Board Design Files

    Purchase