dsPIC33FJ128GP708A | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):40
  • Program Memory Size (KB):128
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:8
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:80
  • Low Power:No
  • Number of Comparators:0
  • ADC Modules:2
  • ADC Channels:24
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):1100
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:8
  • USB Interface:None
  • Number of CAN Modules:2
  • Type of CAN module Max:CAN
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:No
Read more
    Operating Conditions
  • Up to 40 MIPS operation
  • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
    High-performance dsPIC33F core
  • Code-efficient (C and Assembly) architecture
  • Two 40-bit wide accumulators
  • Single-cycle (MAC/MPY) with dual data fetch
  • Single-cycle mixed-sign MUL plus hardware divide
    Clock Management
  • Programmable PLLs and oscillator clock sources
  • ±2% internal oscillator
  • Fail-Safe Clock Monitor (FSCM)
  • Independent Watchdog Timer (WDT)
  • Fast wake-up and start-up
    Power Management
  • Low-power management modes (Sleep, Idle, Doze)
  • Integrated Power-on Reset and Brown-out Reset
  • 2.1 mA/MHz dynamic current (typical)
  • 50 μA IPD current (typical)
    Advanced Analog Features
  • Two ADC modules: - Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H - 18 analog inputs on 64-pin devices and up to 32 analog inputs on 100-pin devices
  • Flexible and independent ADC trigger sources
    Timers/Output Compare/Input Capture
  • Up to nine 16-bit timers/counters (Can pair up to make four 32-bit timers)
  • Eight Output Compare modules configurable as timers/counters
  • Eight Input Capture modules Communication Interfaces
  • Two UART modules (10 Mbps) - With support for LIN 2.0 protocols and IrDA®
  • Two 4-wire SPI modules (15 Mbps)
  • Up to two I2C™ modules (up to 1 Mbaud) with SM Bus support
  • Up to two Enhanced CAN (ECAN) modules (1 Mbaud) with CAN 2.0B support
  • Data Converter Interface (DCI) module with I2S codec support
    Input/Output
  • Sink/Source up to 10 mA (pin specific) for standard VOH/VOL, up to 16 mA (pin specific) for non-standard VOH1
  • 5V-tolerant pins
  • Selectable open drain, pull-ups, and pull-downs
  • Up to 5 mA overvoltage clamp current
  • External interrupts on all I/O pins
    Debugger Development Support
  • In-circuit and in-application programming
  • Two program and two complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
  • Trace and run-time watch
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dsPIC33FJ128GP708A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase