Two 40-bit Accumulators with Rounding and Saturation Options
Single-Cycle Multiply and Accumulate
Single-Cycle shifts for up to 40-bit Data
16x16 Fractional Multiply/Divide Operations
High-Speed PWM
Up to three PWM pairs with independent timing
Dead time for rising and falling edges
7.14 ns PWM resolution
PWM support for Inverters, PFC, Lighting- BLDC, PMSM, ACIM, SRM
Programmable Fault inputs
Flexible trigger configurations for ADC conversions
Advanced Analog Features
ADC module: Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
Up to three Op amp/Comparators
Op Amp direct connection to the ADC module
Additional dedicated comparator
Programmable references with 32 voltage points for comparators
Charge Time Measurement Unit (CTMU)
Timers/Output Compare/Input Capture
12 general purpose timers
Five 16-bit and up to two 32-bit timers/counters
Four OC modules configurable as timers/counters
PTG module with two configurable timers/counters
32-bit Quadrature Encoder Interface (QEI) module configurable as a timer/counter
Four IC modules
Peripheral Trigger Generator (PTG) for scheduling complex sequences
Communication Interfaces
Two UART modules (15 Mbps)
Two 4-wire SPI modules (15 Mbps)
CAN™ module (1 Mbaud) CAN 2.0B support
Two I2C™ modules (up to 1 Mbaud) with SMBus support
PPS to allow function remap
Programmable Cyclic Redundancy Check (CRC)
Direct Memory Access (DMA)
4-channel DMA with user-selectable priority arbitration
UART, SPI, ADC, CAN, IC, OC, and Timer
Microchip’s dsPIC33E
family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core
with integrated DSP and enhanced on-chip peripherals. These DSCs enable the
design of high-performance, precision motor control systems that are more energy
efficient, quieter in operation, have a great range and extended life. They can
be used to control brushless DC, permanent magnet synchronous, AC induction and
stepper motors. These devices are also ideal for high-performance general
purpose applications.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
dsPIC33EPXXXGP50X, dsPIC33EPXXXMC20X/50X, and PIC24EPXXXGP/MC20X Data Sheet
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB XC-DSC C Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) 3-phase low-voltage motor control applications.
The Microchip dsPICDEM™ MCHV-2 Development Board aids in the rapid evaluation and development of a wide variety of high-voltage motor control applications. This development board is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in both sensored or sensorless operation. For new designs, please consider purchasing the dsPICDEM MCHV-3 Development Board for high-voltage motor control applications.
This plug-in module comes with a 64-pin dsPIC33EP256MC506 TQFP device. It enables using the OpAmps on the MCLV-2 and MCHV-2 boards. It can be used with the Microchip MCHV-2 [DM330023-2]and MCLV-2 [DM330021-2]. It is not compatible with the MCLV [DM330021] and MCHV [DM330023] boards. Please use the MA330028 with the MCLV and MCHV.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.