dsPIC33CDV64MC106 | Microchip Technology

Overview

  • CPU Speed (MIPS/DMIPS):100
  • Program Memory Size (KB):64
  • RAM (KB):8
  • I/O Pins Max:30
  • CAN:None
  • Type of CAN module Max:None
  • MOSFET Gate Driver Arrangement:3 Half-bridge Drivers
  • Peak Driver Output Current:0.5A @ 12V
  • PWM Switching Frequency:50KHz
  • Shoot-through/OC/SC Protection:Yes
  • Programmable Dead-time & Fault Blanking-time:Yes
  • Int. Charge Pump:Yes
  • Int. Bootstrap Diodes:No
  • Under-voltage Lockout/Shut-Down:<6V/<4.5V
  • Over-voltage Lockout:>29V
  • Transient Max. Voltage Tolerance:40V for 500ms
  • Over-temperature Shut-down:>165C
  • Gate Driver Sleep Mode Wake-up Pin:Yes
  • Communications Transceiver Type:None
  • Communications Wake-up Pin:None
  • Int. LDO Voltage Regulator:3.3V
  • Standby Mode Current (Typ.):180uA
  • Sleep Mode Current (Typ.):5uA
Read more
    DSC Operation:
  • 3.0V to 3.6V, -40°C to +125°C, DC to 100 MHz
  • 3.0V to 3.6V, -40°C to +150°C, DC to 70 MHz
    MOSFET Gate Driver Operation:
  • 6.5V to 29.0V, -40°C to +150°C
    CPU:
  • Modified Harvard Architecture
  • C Compiler Optimized Instruction Set
  • 16-bit Wide Data Path/24-bit Wide Instructions
  • 16x16-Bit Integer Multiply Operations
  • Fast, 6-cycle 32/16 and 16/16 Integer Divide Operations
  • Two 40-bit Accumulators with Rounding and Saturation Options
  • Single-Cycle Multiply and Accumulate
  • Single-Cycle shifts for up to 40-Bit Data
    Fractional or Integer Multiply
  • Motor Control PWM Module (MCPWM):
  • 4 PWM Pairs with Independent Timing (8 outputs)
  • 2.0ns PWM Resolution
  • Flexible Trigger Configurations for ADC Conversions
  • Independent Dead Time for Rising and Falling Edges
  • Programmable Fault Inputs
  • Features support for Inverters, PFC, Lighting, BLDC, PMSM, ACIM, SRM
    Quadrature Encoder Interface (QEI) Module:
  • 32-Bit Optical/Incremental Encoder Interface
    Analog-to-Digital Converter Module (ADC):
  • 12-Bit Resolution, 3.5 Msps Conversion Rate, Up to 15 Channels, 1 S&H
    Analog Features:
  • 3 Op Amps with Outputs Internally Connected to the ADC Module
  • Fast Analog Comparator (15ns)
  • 12-bit PDM DAC with Slope Compensation and Buffered Output
    Peripheral Trigger Generator (PTG)
  • Sequencer Capable of Generating Complex Trigger Signal Sequences
    Up to 12 Timers:
  • Dedicated 16-Bit Timer Module (Timer1)
  • 4 Capture/Compare/PWM/Timer Modules (SCCP) with 2 16-Bit or 1 32-Bit Timers
  • PTG Module with 2 Configurable 16-bit Timers/Counters
  • QEI Module Configurable as a 32-bit Timer/Counter
    Serial Communication Interfaces:
  • 4 SPI Modules (up to 50 Mbps) with 16-byte FIFO
  • I2C Host and Client with Address Masking and IPMI Support
  • SENT Module Supporting Automotive Sensors
    4-channel DMA with User-Selectable Priority Arbitration
    Peripheral Pin Select (PPS) Supporting Function Remapping
    32-Bit Programmable Cyclic Redundancy Check (CRC)
    Packages: 64-pin VGQFN
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dsPIC33CDV64MC106
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples
Board Design Files

Purchase