6521 | Microchip Technology

6521

Status: In Production
DOC206559 Space Qualified Voltage Controlled SAW Oscillator

Overview

  • Frequency Range: 1.5 GHz to 3 GHz
  • Supply: 5V or 12V
  • Output: Sinewave
  • Operating Temperature Range: -40°C to +85°C
  • Absolute Pull Range: +/-20ppm
  • Linearity: +/-15%
  • Total Ionizing Dose (TID) Tolerance: 300krad(Si)
  • Screening Options: Class S, K, or B
  • Enclosure: Lead Formed 16 Lead Flatpack
  • Dimensions: 25 x 25 x 4 mm
  • Weight: 10 grams
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    doc206559-6521
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase