CAP1128 | Microchip Technology

Overview

  • Product Type:Proximity/Keys/Slider
  • Input Channels:8
  • Number of Keys Max:8
  • Proximity detection:Yes
  • Output Channels:0
  • Measurement Principle:Self Capacitance
  • Report Rate (pps):0
  • Number of Touches:0
  • Power Modes:3
  • Interface:I2C/SPI
  • I/O, LED Drivers:2
  • Temp Range:0°C to 85°C
  • Voltage Min. (V):3.00
  • Voltage Max. (V):3.60
Read more
    • 8 Capacitive Touch Sensor Inputs
    • 2 LED Driver Outputs
    • Programmable sensitivity
    • Automatic recalibration
    • Individual thresholds for each button
    • Proximity Detection
    • Multiple Button Pattern Detection
    • Analog Filtering for System Noise Sources
    • Press and Hold feature for Volume-like Applications
    • Low Power Operation
    • I²C™ and SMBus
    • 20-pin QFN
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

cap1128
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase