CAP1114 | Microchip Technology

Overview

  • Product Type:Proximity/Keys/Slider
  • Input Channels:14
  • Number of Keys Max:14
  • Slider:Yes
  • Proximity detection:Yes
  • Output Channels:0
  • Measurement Principle:Self Capacitance
  • Report Rate (pps):0
  • Number of Touches:0
  • Power Modes:3
  • Interface:I2C
  • I/O, LED Drivers:11
  • Temp Range:0°C to 85°C
  • Voltage Min. (V):3.00
  • Voltage Max. (V):3.60
Read more
    • 14 Capacitive Touch Sensor inputs
    • 11 LED Driver Outputs
    • Slider with acceleration and position detection
    • Programmable sensitivity
    • Automatic recalibration
    • Low Power operations
    • 8kV protection
    • I²C™ and SMBus
    • 3.0 V - 3.6 V
    • 32-pin QFN
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

cap1114
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase