AVR64DA64 | Microchip Technology

Overview

  • Program Memory Size (KB):64
  • RAM:8192
  • Data EEPROM (bytes):512
  • Pin Count:64
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:22
  • Zero Cross Detect:True
  • Number of Comparators:3
  • SPI:2
  • I2C:2
  • Stand alone PWM:13
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

avr64da64
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase