AVR32SD28 | Microchip Technology

AVR32SD28

Status: In Production
ASIL C & SIL 2 Compliant Dual Core MCU for Functional Safety Applications

Overview

  • CPU Speed Max MHz (megahertz):20
  • Number of Cores:2
  • Program Memory size (KB):32
  • RAM KB (kilobyte):4
  • ECC Program Flash (Error Correction Code):Yes
  • Debug Interface:PDID
  • Operation Volatge Range:2.7V-5.5V
  • Pincount:28
  • Packages:SPDIP, TQFP, VQFN WF
  • ADC Resolution b (bits):10
  • ADC With Computation:Yes
  • Number of Comparators:3
  • DAC Resolution (Bits):10
  • Number of DACs:1
  • DAC Outputs:1
  • 16-Bit Digital Timers:5
  • Max 12 Bit Digital Timers:1
  • MVIO Pins:4
  • ADC Channels:19
  • Windowed Watch Dog Timer (WWDT):Yes
  • Zero Cross Detect:Yes
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

avr32sd28
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase