AVR32EB14 | Microchip Technology

Overview

  • ADC Resolution b (bits):12
  • Number of Comparators:2
  • Data EEPROM (bytes):512
  • Data Signal Modulator (DSM):0
  • MVIO Pins:0
  • Numerically Controlled Oscillator (NCO):1
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • RAM B (byte):2048
  • Program Memory Size (KB):32
  • Low Power:Yes
  • ADC Channels:12
  • Pincount:14
  • Stand alone PWM:4
  • Zero Cross Detect:0
Read more
    High-Performance AVR RISC CPU with Hardware Multiplier
  • Running at up to 20 MHz
  • Flash with true Read-While-Write (RWW) operation
  • Single Cycle I/O Access
  • Two-level Interrupt Controller
  • Sleep modes: Idle, Standby, Power-down
  • 6 channels Event System
  • Configurable Custom Logic (CCL)
  • Single pin programming and debugging interface (UPDI)
    Analog Features
  • 12-bit Diff ADC with Programmable Gain Amplifier (PGA)
  • 2x Analog Comparator with internal DAC reference
    Timer/Counters
  • 2x 16-bit Timer/Counter type B (TCB)
  • 1x 16-bit Timer/Counter type E (TCE) with WEX
  • 1x 24-bit Timer/Counter F for Frequency Generation
  • 1x 16-bit Real Time Counter (RTC) with Periodic Interrupt Controller (PIT)
    Built-in Safety Functions:
  • Power-On Reset (POR)
  • Brown-Out-Detection (BOD)
  • Voltage Level Monitor (VLM)
  • Clock Failure Detection (CFD)
  • Cyclic Redundancy Check (CRC) Scan
  • Window Watchdog Timer (WWDT)
    Communication
  • Serial communication interfaces: 3x USART, SPI, I2C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

avr32eb14
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase