The high-performance, low-power Microchip AVR® RISC-based CMOS 8-bit microcontroller combines 4 KB ISP Flash memory, 256B EEPROM, 256B SRAM, 12 general purpose I/O lines, 32 general purpose working registers, an 8-bit timer/counter with two PWM channels, a 16-bit timer/counter with two PWM channels, internal and external interrupts, an 8-channel 10-bit A/D converter, a programmable gain stage (1x, 20x) for 12 differential ADC channel pairs, programmable watchdog timer with internal oscillator, an internal calibrated oscillator, and three software selectable power saving modes. By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching one MIPS per MHz, balancing power consumption and processing speed.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
Appendix B - ATtiny24V/44V/84V Automotive Specification at 1.8V Datasheet
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.
Power Debugger is a powerful development tool for debugging and programming AVR and ARM® Cortex®-M based SAM microcontrollers. In addition the Power Debugger features two independent current sensing channels and includes a CDC virtual COM port interface as well as Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI or GPIO source.
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.
Programs all AVR devices.
Atmel-ICE is a powerful development tool for debugging and programming ARM® Cortex®-M based SAM and AVR microcontrollers with on-chip debug capability.
Power Debugger is a powerful development tool for debugging and programming AVR and ARM® Cortex®-M based SAM microcontrollers. In addition the Power Debugger features two independent current sensing channels and includes a CDC virtual COM port interface as well as Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI or GPIO source.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The AVR® Toolchain is a collection of tools/libraries used to create applications for AVR microcontrollers. This collection includes compiler, assembler, linker and Standard C and math libraries.
Microchip Studio is an Integrated Development Environment (IDE) for developing and debugging AVR® and SAM microcontroller applications. It merges all of the great features and functionality of Atmel Studio into Microchip’s well-supported portfolio of development tools to give you a seamless and easy-to-use environment for writing, building and debugging your applications written in C/C++ or assembly code.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.