ATSAMV70N19 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Part Family:SAMV70
  • CPU Type:Cortex-M7
  • MaxSpeed (MHz):300
  • Program Memory Size (KB):512
  • SRAM (KB):256
  • Temp. Range Min.:-40
  • Temp. Range Max.:105
  • Operation Voltage Min.(V):1.7
  • Operation Voltage Max.(V):3.6
  • SPI:4
  • I2C:3
  • UART:8
  • QSPI:1
  • Crypto Engine:Yes
  • Internal Oscillator:4,8,12Mhz, 32Khz
  • Pin Count:100
  • Secure Boot:No
Read more
  • ARM® Cortex®-M7 running up to 300MHz
  • 16 Kbytes of ICache and 16 Kbytes of DCache with Error Code Correction (ECC)
  • Single- and double-precision HW Floating Point Unit (FPU)
  • Memory Protection Unit (MPU) with 16 zones
  • DSP Instructions, Thumb®-2 Instruction Set
  • Embedded Trace Module (ETM) with instruction trace stream, including Trace Port Interface Unit (TPIU)
  • 1024 Kbytes embedded Flash with unique identifier and user signature for user-defined data
  • 384 Kbytes embedded Multi-port SRAM
  • Tightly Coupled Memory (TCM) interface with four configurations (disabled, 2 x 32 Kbytes, 2 x 64 Kbytes, 2 x 128 Kbytes)
  • 16 Kbytes ROM with embedded Bootloader routines (UART0, USB) and IAP routines
  • 16-bit Static Memory Controller (SMC) with support for SRAM, PSRAM, LCD module, NOR and NAND Flash with on-the-fly scrambling
  • Embedded voltage regulator for single-supply operation
  • Power-on-Reset (POR), Brown-out Detector (BOD) and Dual Watchdog for safe operation
  • Quartz or ceramic resonator oscillators: 3 to 20 MHz main oscillator with failure detection, 12 MHz or 16 MHz needed for USB operations. Optional low-power 32.768 kHz for RTC or device clock
  • RTC with Gregorian calendar mode, waveform generation in low-power modes
  • RTC counter calibration circuitry compensates for 32.768 kHz crystal frequency variations
  • 32-bit low-power Real-time Timer (RTT)
  • High-precision Main RC oscillator with 12 MHz default frequency for device startup. In-application trimming access for frequency adjustment. 8/12 MHz are factory-trimmed.
  • 32.768 kHz crystal oscillator or Slow RC oscillator as source of low-power mode device clock (SLCK)
  • One 500 MHz PLL for system clock, one 480 MHz PLL for USB high-speed operations
  • Temperature Sensor
  • One dual-port 24-channel central DMA Controller (XDMAC)
  • Low-power Sleep, Wait and Backup modes, with typical power consumption down to 1.1 µA in Backup mode with RTC, RTT and wakeup logic enabled
  • Ultra-low-power RTC and RTT
  • 1 Kbyte of backup RAM (BRAM) with dedicated regulator
  • USB 2.0 Device/Mini Host High-speed (USBHS) at 480 Mbps, 4-Kbyte FIFO, up to 10 bidirectional endpoints, dedicated DMA
  • 12-bit ITU-R BT. 601/656 Image Sensor Interface (ISI)
  • Two Host Controller Area Networks (MCAN) with Flexible Data Rate (CAN-FD) with SRAM-based mailboxes, time- and event-triggered transmission
  • MediaLB® device with 3-wire mode, up to 1024 x Fs speed, supporting MOST25 and MOST50 networks
  • Three USARTs. USART0/1/2 support LIN mode, ISO7816, IrDA®, RS-485, SPI, Manchester and Modem modes; USART1 supports LON mode.
  • Five 2-wire UARTs with SleepWalking™ support
  • Three Two-Wire Interfaces (TWIHS) (I2C-compatible) with SleepWalking™ support
  • Quad I/O Serial Peripheral Interface (QSPI) interfacing up to 256 MB Flash and with eXecute-In-Place and on-the-fly scrambling
  • Two Serial Peripheral Interfaces (SPI)
  • One Serial Synchronous Controller (SSC) with I2S and TDM support
  • Two Inter-IC Sound Controllers (I2SC)
  • One High-speed Multimedia Card Interface (HSMCI) (SDIO/SD Card/e.MMC)
  • Four Three-Channel 16-bit Timer/Counters (TC) with Capture, Waveform, Compare and PWM modes, constant on time. Quadrature decoder logic and 2-bit Gray Up/Down Counter for stepper motor
  • Two 4-channel 16-bit PWMs with complementary outputs, Dead Time Generator and eight fault inputs per PWM for motor control, two external triggers to manage power factor correction (PFC), DC-DC and lighting control.
  • Two Analog Front-End Controllers (AFEC), each supporting up to 12 channels with differential input mode and programmable gain stage, allowing dual sample-and-hold at up to 1.7 Msps. Offset and gain error correction feature.
  • One 2-channel 12-bit 1 Msps-per-channel Digital-to-Analog Controller (DAC) with Differential and Over Sampling modes
  • One Analog Comparator Controller (ACC) with flexible input selection, selectable input hysteresis
  • True Random Number Generator (TRNG)
  • AES: 256-, 192-, 128-bit Key Algorithm, Compliant with FIPS PUB-197 Specifications
  • Integrity Check Monitor (ICM). Supports Secure Hash Algorithm SHA1, SHA224 and SHA256.
  • Up to 114 I/O lines with external interrupt capability (edge- or level-sensitivity), debouncing, glitch filtering and On-die Series Resistor Termination
  • Five Parallel Input/output Controllers (PIO)
  • Single supply voltage from 3.0V to 3.6V
  • Qualification AEC-Q100 grade 2 ([-40°C : +105°C] ambient temperature)
  • LQFP64, 64-lead LQFP, 10 x 10 mm, pitch 0.5 mm
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation
    Title
    Document Category
    DS Number

    Tools And Software

    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Purchase