ATSAMHA0G16A-B | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Vreg Output Voltage [V]:3.3
  • Vreg Output Current [mA]:85
  • Flash [kB]:64
  • SRAM [kB]:8
  • EEPROM [kB]:2
  • Hardware Touch Peripheral:None
  • I2C:6
  • SPI:6
  • U(S)ART:6
  • Operating Temperature Max [°C]:105
  • Operative Voltage VS Max [V]:28
  • Vreg Accuracy [%]:2
Read more
    Processor
  • Arm Cortex-M0+ CPU running at up to 48 MHz
  • Single-cycle hardware multiplier
  • Micro trace buffer
    Memories
  • 64 KB in-system self-programmable Flash
  • 2 KB Read-While-Write (RWW) Flash section
  • 8 KB SRAM memory
    System
  • Power-on reset (POR) and brown-out detection (BOD)
  • Internal and external clock options with 48 MHz digital frequency locked loop (DFLL48M)
  • 48 MHz to 96 MHz fractional digital phase locked loop (FDPLL96M)
  • External interrupt controller (EIC)
  • 15 external interrupts
  • One non-maskable interrupt
  • Two-pin serial wire debug (SWD) programming, test and debugging interface
    Low power
  • Idle and standby sleep modes
  • SleepWalking peripherals
    Peripherals
  • 8-channel direct memory access controller (DMAC)
  • 12-channel event system
    Five 16-bit timer/counters (TC), configurable as either:
  • One 16-bit TC with compare/capture channels
  • One 8-bit TC with compare/capture channels
  • One 32-bit TC with compare/capture channels, by using two TCs
    Three 16-bit timer/counters for control (TCC), with extended functions:
  • Up to four compare channels with optional complementary output
  • Generation of synchronized pulse width modulation (PWM) pattern across port pins
  • Deterministic fault protection, fast decay and configurable dead-time between complementary output
  • Dithering for enhancing resolution with up to 5-bit and reduce quantization error
    32-bit real time counter (RTC) with clock/calendar function
    Watchdog timer (WDT)
    CRC-32 generator
    Five serial communication interfaces (SERCOM), each configurable to operate as either:
  • USART with full-duplex and single-wire half-duplex configuration
  • I2C up to 3.4MHz
  • SPI
    One 12-bit, 350ksps analog-to-digital converter (ADC) with up to 13 channels
  • Differential and single-ended input
  • 1/2x to 16x programmable gain stage
  • Automatic offset and gain error compensation
  • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
    10-bit, 350ksps digital-to-analog converter (DAC)
    Two analog comparators (AC) with window compare function
    Packages
  • 48-pin QFN
    Operating voltage
  • 2.7V to 3.63V
    Built-in safety features
  • CRC calculations on flash memory to detect errors
  • Peripheral Access Controller to prevent accidental writes to configuration registers
  • Two independent voltage monitors: BOD33 and Voltage check on Lin SBC
  • Voltage monitoring for VS
  • Power-on Reset for a controlled startup
  • TXD dominant timeout timer
  • Overtemperature Detection
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atsamha0g16a-b
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase