The SAM E53 high performance micro-controller series features a 32-bit ARM® Cortex®-M4 processor with Floating Point Unit (FPU), running up to 120 MHz ,up to 1 MB Dual Panel Flash with ECC, and up to 256 KB of SRAM with ECC .It features a 10/100 Ethernet MAC and is targeted for industrial and general purpose applications requiring Wired connectivity.
Series offers excellent features with class leading power performance ideal for multiple market segments.
Key features
· Quad Serial Peripheral Interface(QSPI) with Execute in Place (XIP) Support.
· Up to 2 Secure Digital Host Controller (SDHC)
· 10/100 Ethernet MAC with IEEE 1588 support.
· Inter-IC Sound(I2S)Controller for Audio
· Peripheral Touch Controller (PTC) supporting up to 256 channels of capacitive touch .
· Full speed USB with embedded Host/device.
· Supports 5 Low power modes with class leading 65µA/MHz Active Power Performance.
· Integrated security including Asymmetric and Symmetric Crypto hardware acceleration
· Serial communication (SERCOM) ports configurable as UART/USART, ISO 7816, SPI or I2C
Supported by MPLAB X IDE and MPLAB Harmony.
Functional Safety
This device supports the ISO 26262 (ASIL B) functional safety standard.
· The Functional Safety Manual, FMEDA and information on the Diagnostic Software are available under NDA through the request form on the 32-bit Microcontrollers Functional Safety web page.
· Learn more about 32-bit MCUs with Functional Safety capabilities including device hardware and certified software libraries.