ATSAMC20N18A | Microchip Technology

Overview

  • Part Family:SAMC20
  • CPU Type:Cortex-M0+
  • MaxSpeed (MHz):48
  • Program Memory Size (KB):256
  • SRAM (KB):32
  • Temp. Range Min.:-40
  • Temp. Range Max.:125
  • Operation Voltage Min.(V):2.7
  • Operation Voltage Max.(V):5.5
  • SPI:8
  • I2C:8
  • UART:8
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:32khz, 32Khz ULP, 48Mhz
  • Pin Count:100
  • Secure Boot:No
Read more
  • ARM Cortex-M0+ CPU running at up to 48MHz
  • Single-cycle hardware multiplier
  • Micro Trace Buffer
  • Memory Protection Unit (MPU)
  • 256KB in-system self-programmable Flash
  • 8KB independent self-programmable Flash for EEPROM emulation
  • 32KB SRAM Main Memory
  • Power-on reset (POR) and brown-out detection (BOD)
  • Internal and external clock options with 48MHz to 96MHz
  • Fractional Digital Phase Locked Loop (FDPLL96M)
  • 16 external interrupts
  • Hardware debouncing (only on the 100Pin TQFP)
  • One non-maskable interrupt
  • Two-pin Serial Wire Debug (SWD) programming, test and debugging interface
  • Idle, standby, and off sleep modes
  • SleepWalking peripherals
  • 6-channel Direct Memory Access Controller (DMAC)
  • 6-channel Event System
  • One 16-bit TC with compare/capture channels
  • Hardware Divide and Square Root Accelerator (DIVAS)
  • One 8-bit TC with compare/capture channels
  • One 32-bit TC with compare/capture channels, by using two TCs
  • Up to four compare channels with optional complementary output
  • Generation of synchronized pulse width modulation (PWM) pattern across port pins
  • Deterministic fault protection, fast decay and configurable dead-time between complementary outputs
  • Dithering that increase resolution with up to 5 bit and reduce quantization error
  • Frequency Meter
  • 32-bit Real Time Counter (RTC) with clock/calendar function
  • Watchdog Timer (WDT)
  • CRC-32 generator
  • USART with full-duplex and single-wire half-duplex configuration
  • I2C up to 3.4MHz (Except SERCOM6 and SERCOM7)
  • SPI
  • LIN master/slave
  • RS-485
  • One Configurable Custom Logic (CCL)
  • Differential and single-ended input
  • Automatic offset and gain error compensation
  • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
  • Two Analog Comparators (AC) with window compare function
  • Integrated Temperature Sensor
  • Peripheral Touch Controller (PTC)
  • 256-Channel capacitive touch and proximity sensing I/O
  • Up to 84 programmable I/O pins
  • Drop in compatible with select SAM D20 and SAM D21
  • 2.7V – 5.5V
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atsamc20n18a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase