ATSAMA5D34 | Microchip Technology

ATSAMA5D34

ATSAMA5D34

Status: In Production
A high-performance, ultra-low-power ARM Cortex-A5 processor-based MPU

Overview

  • ADC Resolution b (bits):12
  • ADC Sampling Rate (ksps):1000
  • Anti-Tampering Inputs:0
  • Secure Bootloader:Yes
  • CAN/CAN-FD:2
  • Type of CAN module:CAN
  • Camera Interface:Yes
  • Internal DRAM MB (megabyte):0
  • Ext. DRAM Bus:32
  • Ext. DRAM Interface:LPDDR/DDR2/LPDDR2
  • Int. DRAM Type:DDR2
  • Number of EBIs:1
  • ECC bits on NAND interface:24
  • Ethernet PTP & AVB Support:Ethernet PTP
  • FPU:Yes
  • Graphic LCD Interface:24
  • Hardware RTCC/RTC:Yes
  • I/O Pins Max:160
  • Secure Key Storage (bits):0
  • L1 Cache Memory (Data) (KB):32
  • L1 Cache Memory (Instructions) (KB):32
  • LIN:No
  • CPU Speed Max MHz (megahertz):536
  • NAND Interface:Yes
  • Operation Voltage Max.(V):1.32
  • Operation Voltage Min.(V):1.08
  • Internal Oscillator:32kHz, 12MHz
  • Part Family:SAMA5D3
  • QSPI:0
  • SDIO/SD-CARD/eMMC:3
  • Temp. Sensor:No
  • Watch Dog Timer:Yes
  • Direct Memory Access (DMA) Channels:39
  • Graphics Controller/GPU:Yes
  • Quadrature Encoder Interface:0
  • ADC Channels:12
  • Pincount:324
  • Crypto Engine:Yes
  • TempRange Min:-40
  • TempRange Max:85
Read more
  • Low System Cost and High Value Integration:
  • Gigabit EMAC and 10/100 EMAC
  • 0.8mm ball pitch package reduces PCB design complexity
  • Simple power management scheme
  • Ultra-Low Power Consumption:
  • Ultra-low-power architecture for extensive battery life
  • <200uA retention mode with fast wake-up
  • Application Security:
  • Hardware encryption engine
  • Extensive Ecosystem:
  • Free Linux® and Qt SD
  • Complete set of C examples for non-OS users
  • Low-Cost Development board
  • Multiple third-party software and hardware partners
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atsama5d34
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase