ATSAM4LC8C | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • CPU:Cortex-M4
  • I2C:4
  • CPU Speed Max MHz (megahertz):48
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):1.68
  • Internal Oscillator:80Mhz, 2,4,8Mhz , 32Khz, 115Khz
  • Part Family:ATSAM4LC8C
  • QSPI:0
  • Segmented LCD (# of segments):160
  • U(S)ART:4 -UART
  • Program Memory Size (KB):512
  • Pincount:100
  • Crypto Engine:Yes
  • TempRange Min:-40
  • TempRange Max:85
Read more
  • ARM Cortex-M4 running at up to 48 MHz
  • Memory Protection Unit (MPU)
  • DSP Instructions, Thumb®-2 instruction set
  • 512 Kbytes embedded Flash, 0 wait-state capability up to 24MHz
  • 64 Kbytes embedded SRAM
  • Embedded voltage regulator for single-supply operation
  • Two Power-on-Reset and Two Brown-out Detectors (BOD)
  • Quartz or ceramic resonator oscillators: 0.6 to 30MHz main power with Failure Detection and low power 32.768 kHz for RTC or device clock
  • High-precision 8/12 MHz factory-trimmed internal RC oscillator
  • Slow clock internal RC oscillator as permanent low-power mode device clock
  • High speed 80MHz internal RC oscillator
  • Low power 32kHz internal RC oscillator
  • PLL up to 240MHz for device clock and for USB
  • Digital Frequency Locked Loop (DFLL) with wide input range
  • Up to 16 peripheral DMA (PDCA) channels
  • Active mode down to 90μA/MHz with configurable voltage scaling
  • High performance and efficiency: 28 coremark/mA
  • Wait mode down to 3μA with fast wake-up time (<1.5μs) supporting SleepWalking
  • Full RAM and Logic Retention mode down to 1.5μA with fast wake-up time (<1.5μs)
  • Ultra low power Backup mode with/without RTC down to 1.5/0.9μA
  • 100-lead LQFP, 14 x 14 mm, pitch 0.5 mm
  • 100-lead VFBGA, 7x7 mm, pitch 0.65 mm
  • Industrial (-40° C to +85° C)
  • USB 2.0 Device and Embedded Host: 12 Mbps, up to 8 bidirectional Endpoints and Multi-packet Ping-pong Mode. On-Chip Transceiver
  • One USART with ISO7816, IrDA®, RS-485, SPI, Manchester and LIN Mode
  • Three USART with SPI Mode
  • One PicoUART for extended UART wake-up capabilities in all sleep modes
  • Liquid Crystal Display (LCD) Module with Capacity up to 40 Segments and up to 4 Common Terminals
  • Windowed Watchdog Timer (WDT)
  • Asynchronous Timer (AST) with Real-time Clock Capability, Counter or Calendar Mode Supported
  • Frequency Meter (FREQM) for Accurate Measuring of Clock Frequency
  • Six 16-bit Timer/Counter (TC) Channels with capture, waveform, compare and PWM mode
  • One Master/Slave Serial Peripheral Interface (SPI) with Chip Select Signals
  • Four Master and Two Slave Two-wire Interfaces (TWI), up to 3.4Mbit/s I2C-compatible
  • Capacitive Touch Module (CATB) supporting up to 32 buttons
  • Inter-IC Sound (IISC) Controller, Compliant with Inter-IC Sound (I2S) Specification
  • Peripheral Event System for Direct Peripheral to Peripheral Communication
  • Parallel Capture Module (PARC)
  • Glue Logic Controller (GLOC)
  • 75 I/O lines with external interrupt capability (edge or level sensitivity), debouncing, glitch filtering and slew-rate control
  • Six High-drive I/O Pins
  • One 16-channel ADC 300Ksps (ADC) with up to 12 Bits Resolution
  • One DAC 500Ksps (DACC) with up to 10 Bits Resolution
  • Four Analog Comparators (ACIFC) with Optional Window Detection
  • Audio Bitstream DAC (ABDACB) Suitable for Stereo Audio
  • One Advanced Encryption System (AES) with 128-bit key length
  • 32-bit Cyclic Redundancy Check Calculation Unit (CRCCU)
  • Random generator (TRNG)
  • Serial Wire/JTAG Debug Port(SWJ-DP)
  • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.
  • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.
  • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.
  • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.
  • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.
  • IEEE1149.1 JTAG Boundary-scan on all digital pins.
  • ASF-Atmel software Framework – SAM software development framework
  • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.
  • DMA support, Interrupt handlers Driver support
  • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks
  • RTOS integration, FreeRTOS is a core component
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atsam4lc8c
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase