ATSAM4CMS16 | Microchip Technology

Overview

  • Timers:6
  • Temp# Range Min (deg C):-40
  • Temp# Range Max (deg C):85
  • Operating Voltage Min (Vcc):1.62
  • Operating Voltage Max (Vcc):3.6
  • PWM Channels:3
  • Energy Metering Analog Front-End:4 Channels
  • Crypto Engine:AES/CPKCC/ICM(SHA)/TRNG
  • Segment LCD:38x6
  • Anti-Tampering Inputs:2
  • Temp Coefficient Type (ppm/degC):10
  • Reactive Energy Accy (%):0.2
  • Active Meas# Accy (%):0
  • Active Energy Accy (%):0.1
  • Flash (kBytes):1024
  • ADC Resolution (bits):10
  • Max I/O Pins:57
  • UART:6
  • SRAM (kBytes):152
  • Meter Type:Single-Phase
  • ADC Channels:6
  • Dynamic Range:3000:1
Read more
  • ARM Cortex-M4 running at up to 120MHz
  • Memory Protection Unit (MPU)
  • DSP Instruction
  • Thumb®-2 instruction set
  • Instruction and Data Cache Controller with 2 Kbytes Cache Memory
  • 1024Kbytes of flash, 128Kbytes of SRAM, 8Kbytes of ROM
  • ARM Cortex-M4F
  • IEEE 754 Compliant, Single precision Floating-Point Unit (FPU)
  • DSP Instruction
  • Thumb-2 instruction set
  • Instruction and Data Cache Controller with 2 Kbytes Cache Memory
  • 16K+8K bytes of SRAM
  • Interrupt-based Inter-processor Communication
  • Asynchronous Clocking
  • One Interrupt Controller (NVIC) for each core
  • Each Peripheral IRQs routed to each NVIC Inputs
  • High performance AES 128 to 256 with various modes (GCM, CBC, ECB, CFB, CBC-MAC, CTR)
  • TRNG (up to 38 Mbit/s stream, with tested Diehard and FIPS)
  • Public Key Crypto accelerator and associated ROM library for RSA, ECC, DSA, ECDSA
  • Meter Type
  • Integrity Check Module (ICM) based on Secure Hash Algorithm (SHA1, SHA224, SHA256), DMA assisted
  • Two physical Anti-tamper Detection I/Os with Time Stamping and Immediate Clear of General Backup Registers
  • Security Bit for Device Protection from JTAG Accesses
  • Embedded Core and LCD Voltage Regulator for single supply operation
  • Power-on-Reset (POR), Brownout Detector (BOD) and Dual Watchdog for safe operation
  • Ultra-low-power Backup mode (< 0.5 µA Typical @ 25ºC)
  • Optional 3 to 20 MHz quartz or ceramic resonator oscillators with clock failure detection
  • Ultra-low-power 32.768 kHz crystal oscillator for RTC with frequency monitoring
  • High-precision 4/8/12 MHz factory-trimmed internal RC oscillator with on-the-fly trimming capability
  • One high-frequency PLL up to 240 MHz, one 8 MHz PLL with internal 32 kHz input
  • Low-power slow clock internal RC oscillator as permanent clock
  • Ultra-low-power RTC with Gregorian and Persian Calendar, Waveform Generation and Clock Calibration
  • Up to 23 Peripheral DMA (PDC) Channels
  • Display capacity of 38 segments and 6 common terminals
  • Software-selectable LCD output voltage (Contrast)
  • Can be used in Backup mode
  • Four USARTs with ISO7816, IrDA®, RS-485, SPI and Manchester Mode
  • Two 2-wire UARTs
  • Up to two 400 kHz Master/Slave and Multi-Master Two-wire Interfaces (I2C compatible)
  • Up to five Serial Peripheral Interfaces (SPI)
  • Two 3-channel 16-bit Timer/Counters with Capture, Waveform, Compare and PWM modes
  • Quadrature Decoder Logic and 2-bit Gray Up/Down Counter for Stepper Motor
  • 3-channel 16-bit Pulse Width Modulator
  • 32-bit Real-time Timer
  • Works with Microchip's s MCU Metrology library
  • Compliant with Class 0.2 standards (ANSI C12.20-2002 and IEC 62053-22)
  • Four Sigma-Delta ADC measurement channels, 20-bit resolution, 102 dB dynamic range
  • 6-channel, 500 kS/s, Low-power, 10-bit SAR ADC with Digital averager providing 12-bit resolution at 30 kS/s
  • Software Controlled On-chip Reference ranging from 1.6V to 3.4V
  • Temperature Sensor and Backup Battery Voltage Measurement Channel
  • Up to 57 I/O lines with External Interrupt Capability (edge or level sensitivity), Schmitt Trigger, Internal Pull-up/pull-down, Debouncing, Glitch Filtering and On-die Series Resistor Termination
  • Pull-up/pull-down, Debouncing, Glitch Filtering and On-die Series Resistor Termination
  • 100-lead LQFP, 14 x 14 mm, pitch 0.5 mm
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atsam4cms16
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase