ATMXTS220 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

ATMXTS220

Status: Not Recommended for new designs

Overview

  • Interface Type:I2C
  • Screen Size in (inch):0
  • Operating Voltage Max (Vcc):3.3
  • Automotive Qualified:No
  • Temp# Range Min (deg C):0
  • Temp# Range Max (deg C):85
  • Touches:0
  • OS Support:Windows (HCK) and Android
  • Nodes:0
Read more
    • Simplified, low-cost design Based on capacitive sensing and eliminates the cost of an additional stylus sensor board and a digitizer IC. maXTouch support Seamlessly integrated into maXTouch U and T Series touchscreen controllers to deliver a high-performance stylus solution for handsets, tablets, ultrabooks and notebooks. Excellent palm rejection Supports a comfortable writing experience, allowing users to rest their palms on the touchscreen as they write, without moving or otherwise affecting the screen. Flexible software support Works with the latest Android and Windows operating systems, and has passed Windows 10 certification. Low power operation Provides up to one year of battery life.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atmxts220
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase