ATMXT112E | Microchip Technology

Overview

  • Interface Type:I2C
  • Screen Size in (inch):3.5
  • OperatingVoltage:0
  • Operating Voltage Max (Vcc):3.3
  • Touch Response:>250 Hz
  • Automotive Qualified:No
  • Temp# Range Min (deg C):-40
  • Temp# Range Max (deg C):85
  • Touches:0
  • Nodes:112
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atmxt112e
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase