ATMEGA3209 | Microchip Technology

Overview

  • Program Memory Size (KB):32
  • RAM:4096
  • Data EEPROM (bytes):256
  • Pin Count:48
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:16
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:1
  • I2C:1
  • Stand alone PWM:11
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Hardware multiplier
  • Three sleep modes:
  • Idle
  • Standby
  • Power Down
  • Event System
  • Watchdog Timer (WDT)
  • Power-On Reset (POR)
  • Brown-Out Detection (BOD)
  • Single pin programming and debugging interface (UPDI)
  • 16 Channel 10-bit ADC with Voltage Reference
  • Analog Comparator (AC)
  • Configurable Custom Logic (CCL)
  • 5x 16-bit Timer (TCA / TCB)
  • Cyclical Redundancy Check (CRC/SCAN)
  • SPI / I2C / USART
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    atmega3209
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase