AT91SAM9M11 | Microchip Technology

Overview

  • Part Family:SAM9GM
  • Core:ARM926
  • FPU:No
  • MaxSpeed (MHz):400
  • Operation Voltage Min.(V):0.9
  • Operation Voltage Max.(V):1.1
  • Internal Oscillator:32KHz
  • Ram/1024:64
  • L1 Cache Memory (Instructions) (KB):32
  • L1 Cache Memory (Data) (KB):32
  • DRAM Memory Interface:SDRAM/LPSDRAM/LPDDR/DDR2
  • DRAM Memory Bus Size (Bits):16
  • Internal DRAM Amount (MB):0
  • NAND Interface:Yes
  • ECC Bits on NAND interface:1
  • # of EBIs:2
  • SDIO/SD-CARD/eMMC:2
  • QSPI:0
  • Direct Memory Access (DMA) Channels:39
  • Max I/O Pins:160
  • Pin Count:324
  • ISO 7816:4
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • LIN:Yes
  • LCD/Graphics Interface:Yes
  • Graphic LCD (GLCD) (bits):24-bit
  • Camera Interface:Yes
  • Secure Bootloader:No
  • Crypto Engine:Yes
  • Anti-Tampering Inputs:0
  • Secure Key Storage (Fuse bits):0
  • ADC Channels:8
  • ADC Resolution Max:10
  • ADC Sampling Rate (ksps):440
  • Temp Sensor:No
  • Hardware RTCC:Yes
  • Watch Dog Timers (WDT):Yes
  • Quadrature Encoder Interface (QEI):0
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at91sam9m11
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase