AT91SAM7SE256 | Microchip Technology

Overview

  • Part Family:AT91SAM7SE256
  • CPU Type:ARM7
  • MaxSpeed (MHz):48
  • Program Memory Size (KB):256
  • SRAM (KB):32
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • SPI:1
  • I2C:1
  • UART:3
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:32Khz
  • Pin Count:144
Read more
  • ARM7TDMI® ARM® Thumb® Processor 32-bit RISC Architecture
  • High-density 16-bit Instruction Set
  • EmbeddedICE™ In-circuit Emulation, Debug Communication Channel Support
  • 256 Kbytes embedded Flash
  • 32 Kbytes embedded SRAM, Single-cycle Access at Maximum Speed  
  • Memory Controller (MC), External Bus Interface
  • Memory Protection Unit
  • Based on Power-on Reset Cells and Low-power Factory-calibrated Brownout Detector
  • Low-power RC Oscillator, 3 to 20 MHz On-chip Oscillator and One PLL
  • Power Management Controller (PMC)
  • Advanced Interrupt Controller (AIC)
  • Two-wire UART and Support for Debug Communication Channel interrupt, Programmable ICE Access Prevention
  • 20-bit Programmable Counter plus 12-bit Interval Counter
  • Windowed Watchdog (WDT)
  • Real-time Timer (RTT)
  • Three Parallel Input/Output Controllers (PIO)
  • Eleven Peripheral DMA Controller (PDC) Channels
  • Four High-current Drive I/O lines, Up to 16 mA Each
  • 128-lead LQFP Green Package
  • 144-ball LFBGA RoHS-compliant Package
  • One Synchronous Serial Controller (SSC)
  • Two Universal Synchronous/Asynchronous Receiver Transmitters (USART)
  • One Master/Slave Serial Peripheral Interfaces (SPI)
  • One USB 2.0 Full Speed (12 Mbits per second) Device Port
  • One Three-channel 16-bit Timer/Counter (TC)
  • One Four-channel 16-bit PWM Controller (PWMC)
  • One Two-wire Interface (TWI)
  • One 8-channel 10-bit Analog-to-Digital Converter, Four Channels Multiplexed with Digital I/Os
  • Up to 55 MHz at 1.8V and 85⋅ C Worst Case Conditions
  • Up to 48 MHz at 1.65V and 85⋅ C Worst Case Conditions
  • SAM-BA - Interface with SAM-BA Graphic User Interface
  • IEEE® 1149.1 JTAG Boundary Scan on All Digital Pins
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at91sam7se256
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase