AT91SAM7S512 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Part Family:AT91SAM7S512
  • CPU Type:ARM7
  • MaxSpeed (MHz):55
  • Program Memory Size (KB):512
  • SRAM (KB):64
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • SPI:1
  • I2C:1
  • UART:3
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:32Khz
  • Pin Count:64
Read more
  • ARM7TDMI® ARM® Thumb® Processor 32-bit RISC Architecture
  • High-density 16-bit Instruction Set
  • EmbeddedICE™ In-circuit Emulation, Debug Communication Channel Support
  • 512 Kbytes (SAM7S512) Organized in Two Contiguous Banks of 1024 Pages of 256 Bytes (Dual Plane)
  • 64 Kbytes embedded SRAM, Single-cycle Access at Maximum Speed  
  • Memory Controller (MC)
  • Memory Protection Unit
  • Embedded 1.8V Regulator, Drawing up to 100 mA for the Core and External Components
  • Based on Power-on Reset Cells and Low-power Factory-calibrated Brownout Detector
  • Low-power RC Oscillator, 3 to 20 MHz On-chip Oscillator and One PLL
  • Power Management Controller (PMC)
  • Advanced Interrupt Controller (AIC)
  • Two-wire UART and Support for Debug Communication Channel interrupt, Programmable ICE Access Prevention
  • 20-bit Programmable Counter plus 12-bit Interval Counter
  • Windowed Watchdog (WDT)
  • Real-time Timer (RTT)
  • 32 Parallel Input/Output Controllers (PIO)
  • Eleven Peripheral DMA Controller (PDC) Channels
  • Four High-current Drive I/O lines, Up to 16 mA Each
  • 64-lead LQFP
  • 64-pad QFN
  • One Synchronous Serial Controller (SSC)
  • Two Universal Synchronous/Asynchronous Receiver Transmitters (USART)
  • One Master/Slave Serial Peripheral Interfaces (SPI)
  • One USB 2.0 Full Speed (12 Mbits per second) Device Port
  • One Three-channel 16-bit Timer/Counter (TC)
  • One Four-channel 16-bit PWM Controller (PWMC)
  • One Two-wire Interface (TWI)
  • One 8-channel 10-bit Analog-to-Digital Converter, Four Channels Multiplexed with Digital I/Os
  • Up to 55 MHz at 1.8V and 85⋅ C Worst Case Conditions
  • Up to 48 MHz at 1.65V and 85⋅ C Worst Case Conditions
  • SAM-BA - Interface with SAM-BA Graphic User Interface
  • IEEE® 1149.1 JTAG Boundary Scan on All Digital Pins
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at91sam7s512
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase