AT32UC3B064 | Microchip Technology

Overview

  • Part Family:AVR B Series
  • CPU Type:32-bit AVR MCU
  • MaxSpeed (MHz):60
  • Program Memory Size (KB):64
  • SRAM (KB):16
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • SPI:4
  • I2C:1
  • UART:3
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:115Khz
  • Pin Count:64
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at32uc3b064
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase