Videos | AT27C4096 | Microchip Technology

Overview

  • Battery Backup:0
  • Density:4 Mbit
  • Max. Clock Freq.:0
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):4.5
  • Page Size (Bytes):1
  • Write Protected:0
  • Data Retention:20
  • Read Access Speed:55/90ns
Read more
    • 4-Mbit (256-Kbit x 16)
    • Low-power CMOS operation
    • Standard power supply range, 5V +/-10%
    • 100 µA max standby
    •  40 mA max active at 5 MHz
    • Parallel Interface
    • 55 ns access time
    • High-reliability CMOS technology
    • 2,000V ESD protection
    • 200 mA latchup immunity
    • Rapid programming algorithm – 50 µs/word (typical)
    • CMOS and TTL compatible inputs and outputs
    • Integrated product identification code
    • Industrial Temperature Range: -40°C to 85°C
    • Available in Green (Pb/Halide-free) Packaging Only
    • 44-lead, Plastic J-leaded Chip Carrier (PLCC)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at27c4096
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase