AT17LV002 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Interface Type:Xilinx
  • Density:2Mb
  • Temp# Range Max (deg C):85
  • Temp# Range Min (deg C):-40
  • Max# Operating Freq# (MHz):15
  • Operating Voltage Min (V):3
  • Operating Voltage Max (V):5.5
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at17lv002
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase